Related Products
-
Part No. 1010$0.451.00” X 1.00” T-Slotted Profile - Four Open T-Slots
My Wish Lists
()
Last Added Items
You have no items in your wish list.
20005
Foldable Tower Light Bracket
Foldable Tower Light Bracket
- Compatible with Tower Lights (PN 21003 & PN 21004), each sold separately
- Features upright and 90 degree folding states
| ESD Safe | No |
| Series | 10 Series, 15 Series, 20 Series, 25 Series, 30 Series, 40 Series, 45 Series |
| Weight | 0.277000 |
- Compatible with Tower Lights (PN 21003 & PN 21004), each sold separately
- Features upright and 90 degree folding states
Mount to Bracket to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-5510 | 2 To 4 | M5 x 10.00mm Socket Head Cap Screw (SHCS) | |
| 14122 | 2 To 4 | M5 Slide-in Economy T-Nut Block | |
| 11-5510 | 2 To 4 | M5 x 10.00mm Socket Head Cap Screw (SHCS) | |
| 25-1951 | 2 To 4 | M5 Slide-in Economy T-Nut - Offset Thread | |
| 11-5516 | 2 To 4 | M5 x 16.00mm Socket Head Cap Screw (SHCS) | |
| 13023 | 2 To 4 | M5 Self-Aligning Slide-in T-Nut | |
| 11-5512 | 2 To 4 | M5 x 12.00mm Socket Head Cap Screw (SHCS) | |
| 13023 | 2 To 4 | M5 Self-Aligning Slide-in T-Nut | |
| 11-5516 | 2 To 4 | M5 x 16.00mm Socket Head Cap Screw (SHCS) | |
| 13047 | 2 To 4 | M5 Self-Aligning Slide-in T-Nut |
Manual
Product Specs
- Product Details
-
ESD Safe No Series 10 Series, 15 Series, 20 Series, 25 Series, 30 Series, 40 Series, 45 Series Weight 0.277000
-
- Description
- Compatible with Tower Lights (PN 21003 & PN 21004), each sold separately
- Features upright and 90 degree folding states
-
Sugg. Hardware
Mount to Bracket to T-Slot
Series Part Number Qty Description 
11-5510 2 To 4 M5 x 10.00mm Socket Head Cap Screw (SHCS)

14122 2 To 4 M5 Slide-in Economy T-Nut Block 

11-5510 2 To 4 M5 x 10.00mm Socket Head Cap Screw (SHCS)


25-1951 2 To 4 M5 Slide-in Economy T-Nut - Offset Thread 

11-5516 2 To 4 M5 x 16.00mm Socket Head Cap Screw (SHCS)


13023 2 To 4 M5 Self-Aligning Slide-in T-Nut

11-5512 2 To 4 M5 x 12.00mm Socket Head Cap Screw (SHCS)

13023 2 To 4 M5 Self-Aligning Slide-in T-Nut

11-5516 2 To 4 M5 x 16.00mm Socket Head Cap Screw (SHCS)

13047 2 To 4 M5 Self-Aligning Slide-in T-Nut
-
CAD Files
-
- Downloads
-
Manual
-

