Related Products
-
Part No. 2106-Black$40.2115 Series Standard Captive Lift-Off Hinge Assembly -
Part No. 2104-Black$54.1615 Series Standard Lift-Off Hinge - Right Hand Assembly - 1.50” X 1.50” Ultra-LiteT-Slotted Profile - Four Open T-Slots
My Wish Lists
()2095-Black
15 Series Standard Lift-Off Hinge - Right Hand with Single Short Pin
The standard lift-off hinge – right hand with single short pin is made of 6063-T6 anodized aluminum. The heavy-duty stainless steel hinge pin provides a smooth, long-lasting, strong connection. The captivated nylon thrust washer eliminates metal-to-metal contact and won’t fall out. Hinges with short pins are commonly used to create captivated assemblies. The mounting hardware is included. Additional Information: The gap distance between the two mating profiles is .063” (1.60mm).
The standard lift-off hinge – right hand with single short pin is made of 6063-T6 anodized aluminum. The heavy-duty stainless steel hinge pin provides a smooth, long-lasting, strong connection. The captivated nylon thrust washer eliminates metal-to-metal contact and won’t fall out. Hinges with short pins are commonly used to create captivated assemblies. The mounting hardware is included. Additional Information: The gap distance between the two mating profiles is .063” (1.60mm).
| ESD Safe | No |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Black |
| A | .625" |
| B | 1.655" |
| C | 1.110" |
| D | .750" |
| E | .375" |
| F | 1/4-20 |
| G | .242" |
| H | .875" |
| J | .500" |
| K | .250" |
| L | .780" |
| Weight | 0.082000 |
The standard lift-off hinge – right hand with single short pin is made of 6063-T6 anodized aluminum. The heavy-duty stainless steel hinge pin provides a smooth, long-lasting, strong connection. The captivated nylon thrust washer eliminates metal-to-metal contact and won’t fall out. Hinges with short pins are commonly used to create captivated assemblies. The mounting hardware is included. Additional Information: The gap distance between the two mating profiles is .063” (1.60mm).
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3067 | 1 | 1/4-20 x .625" Socket Head Cap Screw (SHCS) | |
| 3286 | 1 | 1/4-20 Slide-in Economy T-Nut - Centered Thread |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Black A .625" B 1.655" C 1.110" D .750" E .375" F 1/4-20 G .242" H .875" J .500" K .250" L .780" Weight 0.082000
-
- Description
The standard lift-off hinge – right hand with single short pin is made of 6063-T6 anodized aluminum. The heavy-duty stainless steel hinge pin provides a smooth, long-lasting, strong connection. The captivated nylon thrust washer eliminates metal-to-metal contact and won’t fall out. Hinges with short pins are commonly used to create captivated assemblies. The mounting hardware is included. Additional Information: The gap distance between the two mating profiles is .063” (1.60mm).
- Incl. Hardware
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
