Related Products
-
Part No. 1515-S-Black-FB$1.611.50” X 1.50” Smooth Surface T-Slotted Profile - Four Open T-Slots -
Part No. 1515-Lite-Black$1.021.50” X 1.50” LiteT-Slotted Profile - Four Open T-Slots -
Part No. 1515-Black$1.161.50” X 1.50” T-Slotted Profile - Four Open T-Slots -
Part No. 1515-UL-Black$0.921.50" X 1.50" Ultra-Lite T-Slotted Profile - Four Open T-Slots
My Wish Lists
()2106-Black
15 Series Standard Captive Lift-Off Hinge Assembly
The standard captive lift-off hinge assembly is comprised of one standard lift-off hinge - right hand with single short pin, one standard lift-off hinge - left hand with single short pin, and one standard lift-off hinge - mating hub.
| ESD Safe | No |
| Series | 15 Series |
| Finish | Anodize |
| Color | Black |
| Weight | 0.242000 |
The standard captive lift-off hinge assembly is comprised of one standard lift-off hinge - right hand with single short pin, one standard lift-off hinge - left hand with single short pin, and one standard lift-off hinge - mating hub.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Finish Anodize Color Black Weight 0.242000
-
- Description
- The standard captive lift-off hinge assembly is comprised of one standard lift-off hinge - right hand with single short pin, one standard lift-off hinge - left hand with single short pin, and one standard lift-off hinge - mating hub.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-