Related Products
-
Part No. 2077-Black$14.9210 Series Standard Lift-Off Hinge - Mating Hub -
Part No. 1020-Black-FB$1.341.00” X 2.00” T-Slotted Profile - Six Open T-Slots -
Part No. 1010-Black-FB$0.981.00” X 1.00” T-Slotted Profile - Four Open T-Slots
2078-Black
10 Series Standard Lift-Off Hinge with Double Short Pins
10 Series Standard Lift-Off Hinge with Double Short Pins
The standard lift-off hinge with double short pins is made of 6063-T6 anodized aluminum. The heavy-duty stainless steel hinge pin provides a smooth, long-lasting, strong connection. The captivated nylon thrust washer eliminates metal-to-metal contact and won’t fall out. The standard lift off hinge with double short pins is commonly used with two standard lift-off hinge mating hubs to create a captivated assembly. The mounting hardware is included. Additional Information: The gap distance between the two mating profiles is .063” (1.60mm).
The standard lift-off hinge with double short pins is made of 6063-T6 anodized aluminum. The heavy-duty stainless steel hinge pin provides a smooth, long-lasting, strong connection. The captivated nylon thrust washer eliminates metal-to-metal contact and won’t fall out. The standard lift off hinge with double short pins is commonly used with two standard lift-off hinge mating hubs to create a captivated assembly. The mounting hardware is included. Additional Information: The gap distance between the two mating profiles is .063” (1.60mm).
| ESD Safe | No |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Black |
| A | .377" |
| B | 1.156" |
| C | 1.470" |
| D | .750" |
| E | .375" |
| F | 10-32 |
| G | .242" |
| H | .750" |
| J | .500" |
| K | .250" |
| L | .529" |
| Weight | 0.063000 |
The standard lift-off hinge with double short pins is made of 6063-T6 anodized aluminum. The heavy-duty stainless steel hinge pin provides a smooth, long-lasting, strong connection. The captivated nylon thrust washer eliminates metal-to-metal contact and won’t fall out. The standard lift off hinge with double short pins is commonly used with two standard lift-off hinge mating hubs to create a captivated assembly. The mounting hardware is included. Additional Information: The gap distance between the two mating profiles is .063” (1.60mm).
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3048 | 1 | 10-32 x .500" Socket Head Cap Screw (SHCS) | |
| 3276 | 1 | 10-32 Slide-in Economy T-Nut - Centered Thread |
Product Specs
- Product Details
-
ESD Safe No Series 10 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Black A .377" B 1.156" C 1.470" D .750" E .375" F 10-32 G .242" H .750" J .500" K .250" L .529" Weight 0.063000
-
- Description
The standard lift-off hinge with double short pins is made of 6063-T6 anodized aluminum. The heavy-duty stainless steel hinge pin provides a smooth, long-lasting, strong connection. The captivated nylon thrust washer eliminates metal-to-metal contact and won’t fall out. The standard lift off hinge with double short pins is commonly used with two standard lift-off hinge mating hubs to create a captivated assembly. The mounting hardware is included. Additional Information: The gap distance between the two mating profiles is .063” (1.60mm).
- Incl. Hardware
-
CAD Files
-
CAD Files
-
