Related Products
-
Part No. 2065-Black$56.8110 Series Standard Lift-Off Hinge - Left Hand Assembly -
Part No. 2101-Black$54.3010 to 15 Series Standard Lift-Off Hinge - Right Hand Assembly -
Part No. 2066-Black$42.7910 Series Standard Captive Lift-Off Hinge Assembly
2077-Black
10 Series Standard Lift-Off Hinge - Mating Hub
10 Series Standard Lift-Off Hinge - Mating Hub
The standard lift-off hinge – mating hub is made of 6063-T6 anodized aluminum. Use with lift-off hinges to create assemblies. The standard lift-off hinge with mating hub should not be used to connect two long pin hubs. The mounting hardware is included. Additional Information: The gap distance between the two mating profiles is .063” (1.60mm).
The standard lift-off hinge – mating hub is made of 6063-T6 anodized aluminum. Use with lift-off hinges to create assemblies. The standard lift-off hinge with mating hub should not be used to connect two long pin hubs. The mounting hardware is included. Additional Information: The gap distance between the two mating profiles is .063” (1.60mm).
| ESD Safe | No |
| Series | 10 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Black |
| A | .377" |
| B | 1.156" |
| C | .750" |
| D | .375" |
| E | 10-32 |
| F | .250" |
| G | .750" |
| H | .500" |
| J | .250" |
| K | .529" |
| Weight | 0.049000 |
The standard lift-off hinge – mating hub is made of 6063-T6 anodized aluminum. Use with lift-off hinges to create assemblies. The standard lift-off hinge with mating hub should not be used to connect two long pin hubs. The mounting hardware is included. Additional Information: The gap distance between the two mating profiles is .063” (1.60mm).
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3048 | 1 | 10-32 x .500" Socket Head Cap Screw (SHCS) | |
| 3276 | 1 | 10-32 Slide-in Economy T-Nut - Centered Thread |
Product Specs
- Product Details
-
ESD Safe No Series 10 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Black A .377" B 1.156" C .750" D .375" E 10-32 F .250" G .750" H .500" J .250" K .529" Weight 0.049000
-
- Description
The standard lift-off hinge – mating hub is made of 6063-T6 anodized aluminum. Use with lift-off hinges to create assemblies. The standard lift-off hinge with mating hub should not be used to connect two long pin hubs. The mounting hardware is included. Additional Information: The gap distance between the two mating profiles is .063” (1.60mm).
- Incl. Hardware
-
CAD Files
-
CAD Files
-