Related Products
-
Part No. 1515-S-Black$1.161.50” X 1.50” Smooth Surface T-Slotted Profile - Four Open T-Slots -
Part No. 1010-Black$0.571.00” X 1.00” T-Slotted Profile - Four Open T-Slots -
Part No. 1515-Black$1.161.50” X 1.50” T-Slotted Profile - Four Open T-Slots -
Part No. 1515-Lite-Black$1.021.50” X 1.50” LiteT-Slotted Profile - Four Open T-Slots
2101-Black
10 to 15 Series Standard Lift-Off Hinge - Right Hand Assembly
10 to 15 Series Standard Lift-Off Hinge - Right Hand Assembly
The standard lift-off hinge - right hand assembly is comprised of one standard lift-off hinge - right hand with single long pin, one standard lift-off hinge - right hand with single short pin and two standard lift-off hinge - mating hubs.
| ESD Safe | No |
| Series | 10 Series to 15 Series |
| Finish | Anodize |
| Color | Black |
| Weight | 0.262000 |
The standard lift-off hinge - right hand assembly is comprised of one standard lift-off hinge - right hand with single long pin, one standard lift-off hinge - right hand with single short pin and two standard lift-off hinge - mating hubs.
Product Specs
- Product Details
-
ESD Safe No Series 10 Series to 15 Series Finish Anodize Color Black Weight 0.262000
-
- Description
The standard lift-off hinge - right hand assembly is comprised of one standard lift-off hinge - right hand with single long pin, one standard lift-off hinge - right hand with single short pin and two standard lift-off hinge - mating hubs.
-
CAD Files
-
CAD Files
-
