Related Products
-
Part No. 1010-Black-FB$0.981.00” X 1.00” T-Slotted Profile - Four Open T-Slots -
Part No. 1020-Black-FB$1.341.00” X 2.00” T-Slotted Profile - Six Open T-Slots -
Part No. 1030-Black-FB$1.621.00” X 3.00” T-Slotted Profile - Eight Open T-Slots
My Wish Lists
()2065-Black
10 Series Standard Lift-Off Hinge - Left Hand Assembly
10 Series Standard Lift-Off Hinge - Left Hand Assembly
The standard lift-off hinge - left hand assembly is comprised of one standard lift-off hinge - left hand with single long pin, one standard lift-off hinge - left hand with single short pin, and two standard lift-off hinge - mating hubs.
| ESD Safe | No |
| Series | 10 Series |
| Finish | Anodize |
| Color | Black |
| Weight | 0.212000 |
The standard lift-off hinge - left hand assembly is comprised of one standard lift-off hinge - left hand with single long pin, one standard lift-off hinge - left hand with single short pin, and two standard lift-off hinge - mating hubs.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 10 Series Finish Anodize Color Black Weight 0.212000
-
- Description
The standard lift-off hinge - left hand assembly is comprised of one standard lift-off hinge - left hand with single long pin, one standard lift-off hinge - left hand with single short pin, and two standard lift-off hinge - mating hubs.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
