Related Products
2817
10 & 25 Series Economy T-Slot Cover
10 & 25 Series Economy T-Slot Cover
LENGTH: 72.50"
The economy T-slot cover is a cost-effective way to add a finishing touch and polished look to an application. It prevents dust and debris build up and covers wires and tubes in the T-slot channel. There are options available in black, gray, red, blue, orange, or safety yellow. Tip: Use a soft face mallet to tap the cover into the T-slot.
LENGTH: 72.50"
The economy T-slot cover is a cost-effective way to add a finishing touch and polished look to an application. It prevents dust and debris build up and covers wires and tubes in the T-slot channel. There are options available in black, gray, red, blue, orange, or safety yellow. Tip: Use a soft face mallet to tap the cover into the T-slot.
| ESD Safe | No |
| Series | 10 Series, 25 Series |
| Material | PVC |
| Finish | Matte |
| Color | Blue |
| Process | Extruded |
| A | .211" (5.36mm) |
| B | .430" (10.92mm) |
| C | .313" (7.95mm) |
| Length | 72.500" |
| Weight | 0.080000 |
LENGTH: 72.50"
The economy T-slot cover is a cost-effective way to add a finishing touch and polished look to an application. It prevents dust and debris build up and covers wires and tubes in the T-slot channel. There are options available in black, gray, red, blue, orange, or safety yellow. Tip: Use a soft face mallet to tap the cover into the T-slot.
Product Specs
- Product Details
-
ESD Safe No Series 10 Series, 25 Series Material PVC Finish Matte Color Blue Process Extruded A .211" (5.36mm) B .430" (10.92mm) C .313" (7.95mm) Length 72.500" Weight 0.080000
-
- Description
LENGTH: 72.50"
The economy T-slot cover is a cost-effective way to add a finishing touch and polished look to an application. It prevents dust and debris build up and covers wires and tubes in the T-slot channel. There are options available in black, gray, red, blue, orange, or safety yellow. Tip: Use a soft face mallet to tap the cover into the T-slot.
-
CAD Files
-
CAD Files
-


