Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
20030
M12 extension cable, 5-pin, .3m, 1 ft
M12 extension cable, 5-pin, .3m, 1 ft
- PVC Jacket, Polyurethane connector body
- Nickel-plated brass coupling nut
- Inline M12 double ended cable
- 22 AWG, 5 pin, 0.3m (1 Ft)
Â
| ESD Safe | No |
| Weight | 0.066000 |
| Color | Black |
| Series | 10 Series, 15 Series, 25 Series, 30 Series, 40 Series, 45 Series |
| Voltage Input (Max) | 60 V DC/AC |
| Output Voltage | 60 V DC/AC |
| Connection | 0.3 m cable M12 (5-pin) |
- PVC Jacket, Polyurethane connector body
- Nickel-plated brass coupling nut
- Inline M12 double ended cable
- 22 AWG, 5 pin, 0.3m (1 Ft)
Â
Manual
Product Specs
- Product Details
-
ESD Safe No Weight 0.066000 Color Black Series 10 Series, 15 Series, 25 Series, 30 Series, 40 Series, 45 Series Voltage Input (Max) 60 V DC/AC Output Voltage 60 V DC/AC Connection 0.3 m cable M12 (5-pin)
-
- Description
- PVC Jacket, Polyurethane connector body
- Nickel-plated brass coupling nut
- Inline M12 double ended cable
- 22 AWG, 5 pin, 0.3m (1 Ft)
Â
-
CAD Files
-
- Downloads
-
Manual
-


