Related Products
-
Part No. 11-5308$0.53M5 x 8.00mm Button Head Socket Cap Screw (BHSCS)
My Wish Lists
()20-4119
20 Series 2 Hole - Inside Corner Bracket
20 Series 2 Hole - Inside Corner Bracket
The 2 hole - inside corner bracket is an external fastening method that creates a 90 degree connection. It requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. It is a fastening method that can be repositioned and reused.
The 2 hole - inside corner bracket is an external fastening method that creates a 90 degree connection. It requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. It is a fastening method that can be repositioned and reused.
| ESD Safe | Yes |
| Series | 20 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| A | 20.00mm |
| B | 20.00mm |
| C | 3.00mm |
| D | 10.00mm |
| E | 9.00mm |
| F | 18.00mm |
| G | 5.56mm |
| Weight | 0.011000 |
The 2 hole - inside corner bracket is an external fastening method that creates a 90 degree connection. It requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. It is a fastening method that can be repositioned and reused.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-5308 | 2 | M5 x 8.00mm Button Head Socket Cap Screw (BHSCS) | |
| 14122 | 2 | M5 Slide-in Economy T-Nut Block |
Product Specs
- Product Details
-
ESD Safe Yes Series 20 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear A 20.00mm B 20.00mm C 3.00mm D 10.00mm E 9.00mm F 18.00mm G 5.56mm Weight 0.011000
-
- Description
The 2 hole - inside corner bracket is an external fastening method that creates a 90 degree connection. It requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. It is a fastening method that can be repositioned and reused.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-
