Related Products
- Part No. 20-4040
Total Price
................................................................................................................................ - Part No. 20-4040-Black-FB
Total Price
................................................................................................................................ - Part No. 13-5310
Total Price
................................................................................................................................ - Part No. 20-2020
Total Price
................................................................................................................................ - Part No. 20-2040
Total Price
................................................................................................................................ - Part No. 14122
Total Price
................................................................................................................................
My Wish Lists
()20-4113
20 Series 4 Hole - Wide Inside Corner Bracket
20 Series 4 Hole - Wide Inside Corner Bracket
The 4 hole - wide inside corner bracket is an external fastening method that creates a 90 degree connection. There are two adjacent holes on each side of the bracket. This fastener requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. It is a fastening method that can be repositioned and reused.
The 4 hole - wide inside corner bracket is an external fastening method that creates a 90 degree connection. There are two adjacent holes on each side of the bracket. This fastener requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. It is a fastening method that can be repositioned and reused.
Total Price
................................................................................................................................Series | 20 Series |
Material | Aluminum |
Grade | 6063-T6 |
Finish | Anodize |
Color | Clear |
A | 20.00mm |
B | 20.00mm |
C | 3.00mm |
D | 10.00mm |
E | 9.00mm |
F | 20.00mm |
G | 38.00mm |
H | 5.56mm |
Weight | 0.023000 |

The 4 hole - wide inside corner bracket is an external fastening method that creates a 90 degree connection. There are two adjacent holes on each side of the bracket. This fastener requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. It is a fastening method that can be repositioned and reused.
Mount to T-Slot
Series | Part Number | Qty | Description |
---|---|---|---|
![]() | 11-5308 | 4 | M5 x 8.00mm Button Head Socket Cap Screw (BHSCS) |
![]() | 14122 | 4 | M5 Slide-in Economy T-Nut Block |
Product Specs
- Product Details
-
Series 20 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear A 20.00mm B 20.00mm C 3.00mm D 10.00mm E 9.00mm F 20.00mm G 38.00mm H 5.56mm Weight 0.023000
-
- Description
The 4 hole - wide inside corner bracket is an external fastening method that creates a 90 degree connection. There are two adjacent holes on each side of the bracket. This fastener requires no machining services and can provide infinite positioning along the profile T-slot, allowing a large degree of adjustability. It is a fastening method that can be repositioned and reused.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 11-5308 4 M5 x 8.00mm Button Head Socket Cap Screw (BHSCS)
14122 4 M5 Slide-in Economy T-Nut Block
- CAD Files
- CAD Files
-