Related Products
-
Part No. 4306-Black$11.0715 Series & Ready Tube 3 Hole - Straight Flat Plate -
Part No. 3359$5.5215 Series 5/16-18 Standard Anchor Fastener Assembly
My Wish Lists
()1547-Black-FB is a 1.50” x 1.50” fractional 15 series 45 degree closed back T-slot profile with two open T-slots, one on each of the 1.50” profile faces. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1547-Black-FB profile is compatible with 15 series fasteners. This profile lends itself to workstations and displays because panels or other support structures can be easily placed in the T-slots allowing a continuous surface.
1547-Black-FB
1.50” X 1.50" 45 Degree Closed Side T-Slotted Profile - Two Adjacent Open T-Slots
1.50” X 1.50" 45 Degree Closed Side T-Slotted Profile - Two Adjacent Open T-Slots
1547-Black-FB is a 1.50” x 1.50” fractional 15 series 45 degree closed back T-slot profile with two open T-slots, one on each of the 1.50” profile faces. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1547-Black-FB profile is compatible with 15 series fasteners. This profile lends itself to workstations and displays because panels or other support structures can be easily placed in the T-slots allowing a continuous surface.
| ESD Safe | Yes |
| Max Length (inches) | 242.000000 |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Drop Lock | 2° |
| Moment of Inertia - IX | 0.1365"⁴ |
| Moment of Inertia - IY | 0.1365"⁴ |
| Surface Area | 0.740 Sq. in. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.0723 per inch |
| Weight | 0.072300 |
1547-Black-FB is a 1.50” x 1.50” fractional 15 series 45 degree closed back T-slot profile with two open T-slots, one on each of the 1.50” profile faces. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1547-Black-FB profile is compatible with 15 series fasteners. This profile lends itself to workstations and displays because panels or other support structures can be easily placed in the T-slots allowing a continuous surface.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 242.000000 Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Drop Lock 2° Moment of Inertia - IX 0.1365"^4 Moment of Inertia - IY 0.1365"^4 Surface Area 0.740 Sq. in. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.0723 per inch Weight 0.072300
-
- Description
1547-Black-FB is a 1.50” x 1.50” fractional 15 series 45 degree closed back T-slot profile with two open T-slots, one on each of the 1.50” profile faces. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1547-Black-FB profile is compatible with 15 series fasteners. This profile lends itself to workstations and displays because panels or other support structures can be easily placed in the T-slots allowing a continuous surface.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


