Related Products
-
Part No. 3360$5.0615 Series 5/16-18 Standard Anchor Fastener Assembly -
Part No. 3320$1.07Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc -
Part No. 4338$16.0815 Series 8 Hole - Gusseted Inside Corner Bracket -
Part No. 2045-Plain$3.1115 Series 1.5" x 3" End Cap with Push-In Fastener
1530-S is a 1.50” x 3.00” fractional 15 series rectangular T-slot profile with six open T-slots, two on each 3.00” face and one on each 1.50” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1530-S profile is compatible with 15 series fasteners. The center cavity of the profile can be pressurized up to 150 psi, lending itself to work spaces, machine guards or displays.
1530-S
1.50” X 3.00” Smooth Surface T-Slotted Profile - Six Open T-Slots
1.50” X 3.00” Smooth Surface T-Slotted Profile - Six Open T-Slots
1530-S is a 1.50” x 3.00” fractional 15 series rectangular T-slot profile with six open T-slots, two on each 3.00” face and one on each 1.50” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1530-S profile is compatible with 15 series fasteners. The center cavity of the profile can be pressurized up to 150 psi, lending itself to work spaces, machine guards or displays.
| ESD Safe | Yes |
| Max Length (inches) | 242.000000 |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Drop Lock | 2° |
| Moment of Inertia - IX | 1.8127"⁴ |
| Moment of Inertia - IY | 0.4957"⁴ |
| Surface Area | 2.036 Sq. In. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.1985 per inch |
| Weight | 0.198500 |
1530-S is a 1.50” x 3.00” fractional 15 series rectangular T-slot profile with six open T-slots, two on each 3.00” face and one on each 1.50” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1530-S profile is compatible with 15 series fasteners. The center cavity of the profile can be pressurized up to 150 psi, lending itself to work spaces, machine guards or displays.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 242.000000 Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Drop Lock 2° Moment of Inertia - IX 1.8127"^4 Moment of Inertia - IY 0.4957"^4 Surface Area 2.036 Sq. In. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.1985 per inch Weight 0.198500
-
- Description
1530-S is a 1.50” x 3.00” fractional 15 series rectangular T-slot profile with six open T-slots, two on each 3.00” face and one on each 1.50” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1530-S profile is compatible with 15 series fasteners. The center cavity of the profile can be pressurized up to 150 psi, lending itself to work spaces, machine guards or displays.
-
CAD Files
-
CAD Files
-