Related Products
-
Part No. 2045BLU$2.9915 Series 1.5" x 3" End Cap with Push-In Fastener -
Part No. 2045$2.9915 Series 1.5" x 3" End Cap with Push-In Fastener
2045-Plain
15 Series 1.5" x 3" End Cap with Push-In Fastener
15 Series 1.5" x 3" End Cap with Push-In Fastener
The end cap with push-in fastener adds a finishing touch to your project and closes off profile ends to limit dust and debris buildup. It can be installed with push-in fasteners or self-tapping screw and there are varieties available with or without the 80/20 logo. Choose from black, red, blue, yellow or gray to color-coordinate with your application. The end cap can also be installed into a tapped hole using a button head socket cap screw.
The end cap with push-in fastener adds a finishing touch to your project and closes off profile ends to limit dust and debris buildup. It can be installed with push-in fasteners or self-tapping screw and there are varieties available with or without the 80/20 logo. Choose from black, red, blue, yellow or gray to color-coordinate with your application. The end cap can also be installed into a tapped hole using a button head socket cap screw.
| ESD Safe | No |
| Series | 15 Series |
| Material | ABS |
| Finish | Matte |
| Color | Black |
| Process | Molded |
| A | 1.500" |
| B | 3.000" |
| C | .328" |
| D | .188" |
| Weight | 0.031000 |
The end cap with push-in fastener adds a finishing touch to your project and closes off profile ends to limit dust and debris buildup. It can be installed with push-in fasteners or self-tapping screw and there are varieties available with or without the 80/20 logo. Choose from black, red, blue, yellow or gray to color-coordinate with your application. The end cap can also be installed into a tapped hole using a button head socket cap screw.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material ABS Finish Matte Color Black Process Molded A 1.500" B 3.000" C .328" D .188" Weight 0.031000
-
- Description
The end cap with push-in fastener adds a finishing touch to your project and closes off profile ends to limit dust and debris buildup. It can be installed with push-in fasteners or self-tapping screw and there are varieties available with or without the 80/20 logo. Choose from black, red, blue, yellow or gray to color-coordinate with your application. The end cap can also be installed into a tapped hole using a button head socket cap screw.
-
CAD Files
-
CAD Files
-
