Related Products
-
Part No. 3030$2.873.00" X 3.00" T-Slotted Profile - Eight Open T-Slots -
Part No. 1515$0.981.50” X 1.50” T-Slotted Profile - Four Open T-Slots
3360
15 Series 5/16-18 Standard Anchor Fastener Assembly
15 Series 5/16-18 Standard Anchor Fastener Assembly
The standard anchor fastener assembly is comprised of a socket head cap screw, cam, and T-nut. It is one of the strongest internal fastening methods, offering a long-lasting connection. The anchor fastener provides infinite positioning along the mating profile’s T-slot, allowing a large degree of adjustability. The anchor fastener provides 90 degree, flush, vibration resistant connections, especially convenient where space restrictions apply. This connection method requires a counterbore machining service on the mounting profile. Additional Information: Cams are available separately (without the socket head cap screw and T-nut) for instances where you want to create your own custom assembly.
The standard anchor fastener assembly is comprised of a socket head cap screw, cam, and T-nut. It is one of the strongest internal fastening methods, offering a long-lasting connection. The anchor fastener provides infinite positioning along the mating profile’s T-slot, allowing a large degree of adjustability. The anchor fastener provides 90 degree, flush, vibration resistant connections, especially convenient where space restrictions apply. This connection method requires a counterbore machining service on the mounting profile. Additional Information: Cams are available separately (without the socket head cap screw and T-nut) for instances where you want to create your own custom assembly.
| ESD Safe | Yes |
| Series | 15 Series |
| T-Nut | Standard Slide-in |
| Material | Zinc |
| Cam Color | Bright |
| A | 1.383" |
| B | .309" |
| C | .625" |
| D | .250" |
| E | .810" |
| F | .700" |
| G | .625" |
| H | 5/16-18 X 1.30” SHCS |
| Weight | 0.101000 |
The standard anchor fastener assembly is comprised of a socket head cap screw, cam, and T-nut. It is one of the strongest internal fastening methods, offering a long-lasting connection. The anchor fastener provides infinite positioning along the mating profile’s T-slot, allowing a large degree of adjustability. The anchor fastener provides 90 degree, flush, vibration resistant connections, especially convenient where space restrictions apply. This connection method requires a counterbore machining service on the mounting profile. Additional Information: Cams are available separately (without the socket head cap screw and T-nut) for instances where you want to create your own custom assembly.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series T-Nut Standard Slide-in Material Zinc Cam Color Bright A 1.383" B .309" C .625" D .250" E .810" F .700" G .625" H 5/16-18 X 1.30” SHCS Weight 0.101000
-
- Description
The standard anchor fastener assembly is comprised of a socket head cap screw, cam, and T-nut. It is one of the strongest internal fastening methods, offering a long-lasting connection. The anchor fastener provides infinite positioning along the mating profile’s T-slot, allowing a large degree of adjustability. The anchor fastener provides 90 degree, flush, vibration resistant connections, especially convenient where space restrictions apply. This connection method requires a counterbore machining service on the mounting profile. Additional Information: Cams are available separately (without the socket head cap screw and T-nut) for instances where you want to create your own custom assembly.
-
CAD Files
-
CAD Files
-
