Related Products
-
Part No. 3961$1.16Bolt Assembly: 5/16-18 x 2.000" Bright BHSCS with Washer and Flanged Hex Nut - Bright Zinc -
Part No. 3320$1.07Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc
4280-Black
15 Series & Ready Tube 3 Hole - Slotted Inside Corner Bracket
The 3 hole - slotted inside corner bracket is an external fastening method that creates a 90 degree connection. There are two stacked holes on one side and one slotted hole on the opposite side of the bracket. The slotted hole allows for a larger degree of adjustability between connecting profiles. This fastener requires no machining services and can provide infinite positioning along the profile T-slot. The 3 hole - slotted inside corner bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. This bracket can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | 15 Series, Ready Tube |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| A | 3.000” |
| B | 1.500” |
| C | .250" |
| D | .750" |
| E | .656" |
| F | 1.500" |
| G | .328" |
| H | 1.312" |
| J | .828" |
| K | .328" |
| L | .500" |
| Weight | 0.121000 |
The 3 hole - slotted inside corner bracket is an external fastening method that creates a 90 degree connection. There are two stacked holes on one side and one slotted hole on the opposite side of the bracket. The slotted hole allows for a larger degree of adjustability between connecting profiles. This fastener requires no machining services and can provide infinite positioning along the profile T-slot. The 3 hole - slotted inside corner bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. This bracket can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3320 | 3 | Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc |
Mount to RT Profile
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3961 | 3 | Bolt Assembly: 5/16-18 x 2.000" Bright BHSCS with Washer and Flanged Hex Nut - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series, Ready Tube Material Aluminum Grade 6063-T6 Finish Anodize Color Black A 3.000” B 1.500” C .250" D .750" E .656" F 1.500" G .328" H 1.312" J .828" K .328" L .500" Weight 0.121000
-
- Description
- The 3 hole - slotted inside corner bracket is an external fastening method that creates a 90 degree connection. There are two stacked holes on one side and one slotted hole on the opposite side of the bracket. The slotted hole allows for a larger degree of adjustability between connecting profiles. This fastener requires no machining services and can provide infinite positioning along the profile T-slot. The 3 hole - slotted inside corner bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. This bracket can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-
