Related Products
-
Part No. 4306$7.9115 Series & Ready Tube 3 Hole - Straight Flat Plate -
Part No. 3320$1.07Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc
My Wish Lists
()1504-LS is a 1.50” x 1.50” lite fractional 15 series square T-slot profile with two opposite open T-slots, one on two 1.50” faces. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1504-LS profile is compatible with 15 series fasteners. The placement of the T-slots allows support structures or panels to be easily placed into them and lends itself to guarding, furniture or displays.
1504-LS
1.50” X 1.50” Lite Smooth Surface T-Slotted Profile - Two Opposite Open T-Slots
1.50” X 1.50” Lite Smooth Surface T-Slotted Profile - Two Opposite Open T-Slots
1504-LS is a 1.50” x 1.50” lite fractional 15 series square T-slot profile with two opposite open T-slots, one on two 1.50” faces. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1504-LS profile is compatible with 15 series fasteners. The placement of the T-slots allows support structures or panels to be easily placed into them and lends itself to guarding, furniture or displays.
| ESD Safe | Yes |
| Max Length (inches) | 242.000000 |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Drop Lock | 2° |
| Moment of Inertia - IX | 0.1796"⁴ |
| Moment of Inertia - IY | 0.1759"⁴ |
| Surface Area | 0.815 Sq. In. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.0795 per inch |
| Weight | 0.079500 |
1504-LS is a 1.50” x 1.50” lite fractional 15 series square T-slot profile with two opposite open T-slots, one on two 1.50” faces. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1504-LS profile is compatible with 15 series fasteners. The placement of the T-slots allows support structures or panels to be easily placed into them and lends itself to guarding, furniture or displays.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 242.000000 Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Drop Lock 2° Moment of Inertia - IX 0.1796"^4 Moment of Inertia - IY 0.1759"^4 Surface Area 0.815 Sq. In. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.0795 per inch Weight 0.079500
-
- Description
1504-LS is a 1.50” x 1.50” lite fractional 15 series square T-slot profile with two opposite open T-slots, one on two 1.50” faces. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 1504-LS profile is compatible with 15 series fasteners. The placement of the T-slots allows support structures or panels to be easily placed into them and lends itself to guarding, furniture or displays.
-
CAD Files
-
CAD Files
-

