Related Products
2825
15 & 40 Series Series Economy T-Slot Cover
15 & 40 Series Series Economy T-Slot Cover
LENGTH: 72.50"
The economy T-slot cover is a cost-effective way to add a finishing touch and polished look to an application. It prevents dust and debris build up and covers wires and tubes in the T-slot channel. There are options available in black, gray, red, blue, orange, or safety yellow. Tip: Use a soft face mallet to tap the cover into the T-slot.
LENGTH: 72.50"
The economy T-slot cover is a cost-effective way to add a finishing touch and polished look to an application. It prevents dust and debris build up and covers wires and tubes in the T-slot channel. There are options available in black, gray, red, blue, orange, or safety yellow. Tip: Use a soft face mallet to tap the cover into the T-slot.
| ESD Safe | No |
| Series | 15 Series, 40 Series |
| Material | PVC |
| Finish | Matte |
| Color | Red |
| Process | Extruded |
| A | .282" (7.16mm) |
| B | .505" (12.83mm) |
| C | .416" (10.57mm) |
| Length | 72.500" |
| Weight | 0.124000 |
LENGTH: 72.50"
The economy T-slot cover is a cost-effective way to add a finishing touch and polished look to an application. It prevents dust and debris build up and covers wires and tubes in the T-slot channel. There are options available in black, gray, red, blue, orange, or safety yellow. Tip: Use a soft face mallet to tap the cover into the T-slot.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series, 40 Series Material PVC Finish Matte Color Red Process Extruded A .282" (7.16mm) B .505" (12.83mm) C .416" (10.57mm) Length 72.500" Weight 0.124000
-
- Description
LENGTH: 72.50"
The economy T-slot cover is a cost-effective way to add a finishing touch and polished look to an application. It prevents dust and debris build up and covers wires and tubes in the T-slot channel. There are options available in black, gray, red, blue, orange, or safety yellow. Tip: Use a soft face mallet to tap the cover into the T-slot.
-
CAD Files
-
CAD Files
-


