Related Products
-
Part No. 3473$0.85Bolt Assembly: 5/16-18 x 1.000" Black SHCS with Washer and Hex Nut - Black Zinc -
Part No. 3454$0.88Bolt Assembly: 5/16-18 x .625" Black SHCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc
My Wish Lists
()2060
15 Series Plastic Door Handle
15 Series Plastic Door Handle
The plastic door handle is made of light yet durable high-strength glass-filled nylon. It is corrosion-resistant, lending it to both indoor and outdoor applications. The plastic door handle is designed to mount directly to a T-slot profile or can also be used with a plastic panel. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
The plastic door handle is made of light yet durable high-strength glass-filled nylon. It is corrosion-resistant, lending it to both indoor and outdoor applications. The plastic door handle is designed to mount directly to a T-slot profile or can also be used with a plastic panel. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
| ESD Safe | No |
| Series | 15 Series |
| Material | Glass-Filled Nylon |
| Finish | Textured |
| Color | Black |
| Process | Molded |
| A | 7.047" |
| B | 1.012" |
| C | 5/16 |
| D | 1.969" |
| E | 6.181" |
| F | 8.189" |
| Weight | 0.178000 |
The plastic door handle is made of light yet durable high-strength glass-filled nylon. It is corrosion-resistant, lending it to both indoor and outdoor applications. The plastic door handle is designed to mount directly to a T-slot profile or can also be used with a plastic panel. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3455 | 2 | Bolt Assembly: 5/16-18 x .750" Black SHCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc |
Mount to Panel LTE .250" / 6mm
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3473 | 2 | Bolt Assembly: 5/16-18 x 1.000" Black SHCS with Washer and Hex Nut - Black Zinc |
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material Glass-Filled Nylon Finish Textured Color Black Process Molded A 7.047" B 1.012" C 5/16 D 1.969" E 6.181" F 8.189" Weight 0.178000
-
- Description
The plastic door handle is made of light yet durable high-strength glass-filled nylon. It is corrosion-resistant, lending it to both indoor and outdoor applications. The plastic door handle is designed to mount directly to a T-slot profile or can also be used with a plastic panel. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-
