Related Products
-
Part No. 14209$5.2045 Series 2 Hole - 42mm Slotted Inside Corner Bracket with Dual Support -
Part No. 14208$4.9545 Series 2 Hole - 42mm Slotted Inside Corner Bracket with Dual Support
My Wish Lists
()
Last Added Items
You have no items in your wish list.
14210
2 Hole - 42mm Slotted Inside Corner Bracket Cover Cap
2 Hole - 42mm Slotted Inside Corner Bracket Cover Cap
| ESD Safe | No |
| Series | 45 Series |
| Material | Nylon |
| A | .599” (15.22mm) |
| B | 2.595” (65.92mm) |
| C | 1.659” (42.16mm) |
| D | N/A |
| Weight | 0.011000 |
Product Specs
- Product Details
-
ESD Safe No Series 45 Series Material Nylon A .599” (15.22mm) B 2.595” (65.92mm) C 1.659” (42.16mm) D N/A Weight 0.011000
-
-
CAD Files
-
CAD Files
-