Related Products
-
Part No. 14207$1.662 Hole - 36mm Slotted Inside Corner Bracket Cover Cap -
Part No. 11-8316$0.59M8 x 16.00mm Button Head Socket Cap Screw (BHSCS)
My Wish Lists
()14206
15 & 40 Series 2 Hole - 36mm Slotted Inside Corner Bracket with Dual Support
15 & 40 Series 2 Hole - 36mm Slotted Inside Corner Bracket with Dual Support
The 2 hole - 36mm slotted inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. The dual support provides additional strength while the slotted mounting holes allow for greater adjustability between the connecting profiles. This fastener requires no machining services and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
The 2 hole - 36mm slotted inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. The dual support provides additional strength while the slotted mounting holes allow for greater adjustability between the connecting profiles. This fastener requires no machining services and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | 15 Series, 40 Series |
| Material | Aluminum |
| Finish | Silver Powder Coat |
| Slot Tab | No |
| A | 1.417” (36.00mm) |
| B | 1.417” (36.00mm) |
| C | N/A |
| D | .736” (18.70mm) |
| E | .748” (19.00mm) |
| F | .201” (5.11mm) |
| G | .795” (20.20mm) |
| H | .346” (8.80mm) |
| J | 1.496” (38.00mm) |
| K | N/A |
| Weight | 0.065000 |
The 2 hole - 36mm slotted inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. The dual support provides additional strength while the slotted mounting holes allow for greater adjustability between the connecting profiles. This fastener requires no machining services and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3111 | 2 | 5/16-18 x .625" Button Head Socket Cap Screw (BHSCS) | |
| 3203 | 2 | 15 Series 5/16-18 Standard Slide-In T-Nut | |
| 11-8316 | 2 | M8 x 16.00mm Button Head Socket Cap Screw (BHSCS) | |
| 3868 | 2 | 15 Series M8 Standard Slide-in T-Nut |
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series, 40 Series Material Aluminum Finish Silver Powder Coat Slot Tab No A 1.417” (36.00mm) B 1.417” (36.00mm) C N/A D .736” (18.70mm) E .748” (19.00mm) F .201” (5.11mm) G .795” (20.20mm) H .346” (8.80mm) J 1.496” (38.00mm) K N/A Weight 0.065000
-
- Description
The 2 hole - 36mm slotted inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. The dual support provides additional strength while the slotted mounting holes allow for greater adjustability between the connecting profiles. This fastener requires no machining services and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-
