Related Products
-
Part No. 14205$5.0615 & 40 Series 2 Hole- 36mm Slotted Inside Corner Bracket with Dual Support
My Wish Lists
()
Last Added Items
You have no items in your wish list.
14207
2 Hole - 36mm Slotted Inside Corner Bracket Cover Cap
2 Hole - 36mm Slotted Inside Corner Bracket Cover Cap
| ESD Safe | No |
| Series | 15 Series, 40 Series |
| Material | Nylon |
| A | .589” (14.97mm) |
| B | 2.253” (57.23mm) |
| C | 1.502” (38.17mm) |
| D | N/A |
| Weight | 0.010000 |
Product Specs
- Product Details
-
ESD Safe No Series 15 Series, 40 Series Material Nylon A .589” (14.97mm) B 2.253” (57.23mm) C 1.502” (38.17mm) D N/A Weight 0.010000
-
-
CAD Files
-
CAD Files
-