Related Products
-
Part No. 3426$1.62Bolt Assembly: 10-32 x .375" Black BHSCS and Standard Slide-In T-Nut - Black Zinc -
Part No. 14203$1.292 Hole - 18mm Slotted Inside Corner Bracket Cover Cap
My Wish Lists
()14204
10 & 25 Series 2 Hole - 18mm Slotted Inside Corner Bracket with Dual Support
10 & 25 Series 2 Hole - 18mm Slotted Inside Corner Bracket with Dual Support
The 2 hole - 18mm slotted inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. The dual support provides additional strength while the slotted mounting holes allow for greater adjustability between the connecting profiles. This fastener requires no machining services and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
The 2 hole - 18mm slotted inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. The dual support provides additional strength while the slotted mounting holes allow for greater adjustability between the connecting profiles. This fastener requires no machining services and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | 10 Series, 25 Series |
| Material | Aluminum |
| Finish | Silver Powder Coat |
| Slot Tab | Yes |
| A | .708” (18.00mm) |
| B | .708” (18.00mm) |
| C | .051” (1.32mm) |
| D | .423” (10.76mm) |
| E | .354” (9.00mm) |
| F | .144” (3.68mm) |
| G | .264” (6.72mm) |
| H | .216” (5.50mm) |
| J | .708” (18.00mm) |
| K | .236 |
| L | N/A |
| Weight | 0.011000 |
The 2 hole - 18mm slotted inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. The dual support provides additional strength while the slotted mounting holes allow for greater adjustability between the connecting profiles. This fastener requires no machining services and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3426 | 2 | Bolt Assembly: 10-32 x .375" Black BHSCS and Standard Slide-In T-Nut - Black Zinc | |
| 13-5310 | 2 | M5 x 10.00mm Button Head Socket Cap Screw (BHSCS) | |
| 25-1951 | 2 | M5 Slide-in Economy T-Nut - Offset Thread |
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series, 25 Series Material Aluminum Finish Silver Powder Coat Slot Tab Yes A .708” (18.00mm) B .708” (18.00mm) C .051” (1.32mm) D .423” (10.76mm) E .354” (9.00mm) F .144” (3.68mm) G .264” (6.72mm) H .216” (5.50mm) J .708” (18.00mm) K .236 L N/A Weight 0.011000
-
- Description
The 2 hole - 18mm slotted inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. The dual support provides additional strength while the slotted mounting holes allow for greater adjustability between the connecting profiles. This fastener requires no machining services and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-
