Related Products
-
Part No. 14201$2.4620 Series 2 Hole - 18mm Slotted Inside Corner Bracket with Dual Support -
Part No. 14204$2.4610 & 25 Series 2 Hole - 18mm Slotted Inside Corner Bracket with Dual Support -
Part No. 14202$2.5710, 20, & 25 Series 2 Hole - 18mm Slotted Inside Corner Bracket with Dual Support
My Wish Lists
()
Last Added Items
You have no items in your wish list.
14203
2 Hole - 18mm Slotted Inside Corner Bracket Cover Cap
2 Hole - 18mm Slotted Inside Corner Bracket Cover Cap
| ESD Safe | No |
| Series | 10 Series, 20 Series, 25 Series |
| Material | Nylon |
| A | .329” (8.38mm) |
| B | 1.207” (30.67mm) |
| C | .711” (18.06mm) |
| D | N/A |
| Weight | 0.011000 |
Product Specs
- Product Details
-
ESD Safe No Series 10 Series, 20 Series, 25 Series Material Nylon A .329” (8.38mm) B 1.207” (30.67mm) C .711” (18.06mm) D N/A Weight 0.011000
-
-
CAD Files
-
CAD Files
-