Related Products
-
Part No. 13-5310$0.41M5 x 10.00mm Button Head Socket Cap Screw (BHSCS) -
Part No. 14203$1.292 Hole - 18mm Slotted Inside Corner Bracket Cover Cap
My Wish Lists
()14202
10, 20, & 25 Series 2 Hole - 18mm Slotted Inside Corner Bracket with Dual Support
10, 20, & 25 Series 2 Hole - 18mm Slotted Inside Corner Bracket with Dual Support
The 2 hole - 18mm slotted inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. The dual support provides additional strength while the slotted mounting holes allow for greater adjustability between the connecting profiles. This fastener requires no machining services and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
The 2 hole - 18mm slotted inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. The dual support provides additional strength while the slotted mounting holes allow for greater adjustability between the connecting profiles. This fastener requires no machining services and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | 10 Series, 20 Series, 25 Series |
| Material | Aluminum |
| Finish | Silver Powder Coat |
| Slot Tab | No |
| A | .708” (18.00mm) |
| B | .708” (18.00mm) |
| C | N/A |
| D | .423” (10.76mm) |
| E | .354” (9.00mm) |
| F | .144” (3.68mm) |
| G | .264” (6.72mm) |
| H | .216” (5.50mm) |
| J | .708” (18.00mm) |
| K | N/A |
| L | N/A |
| Weight | 0.010000 |
The 2 hole - 18mm slotted inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. The dual support provides additional strength while the slotted mounting holes allow for greater adjustability between the connecting profiles. This fastener requires no machining services and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3426 | 2 | Bolt Assembly: 10-32 x .375" Black BHSCS and Standard Slide-In T-Nut - Black Zinc | |
| 75-3581 | 2 | Bolt Assembly: M5 x 8.00mm Black BHSCS with Slide-In Economy T-Nut Block - Bright Zinc | |
| 13-5310 | 2 | M5 x 10.00mm Button Head Socket Cap Screw (BHSCS) | |
| 25-1951 | 2 | M5 Slide-in Economy T-Nut - Offset Thread |
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series, 20 Series, 25 Series Material Aluminum Finish Silver Powder Coat Slot Tab No A .708” (18.00mm) B .708” (18.00mm) C N/A D .423” (10.76mm) E .354” (9.00mm) F .144” (3.68mm) G .264” (6.72mm) H .216” (5.50mm) J .708” (18.00mm) K N/A L N/A Weight 0.010000
-
- Description
The 2 hole - 18mm slotted inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. The dual support provides additional strength while the slotted mounting holes allow for greater adjustability between the connecting profiles. This fastener requires no machining services and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3426 2 Bolt Assembly: 10-32 x .375" Black BHSCS and Standard Slide-In T-Nut - Black Zinc 
75-3581 2 Bolt Assembly: M5 x 8.00mm Black BHSCS with Slide-In Economy T-Nut Block - Bright Zinc 
13-5310 2 M5 x 10.00mm Button Head Socket Cap Screw (BHSCS)

25-1951 2 M5 Slide-in Economy T-Nut - Offset Thread
-
CAD Files
-
CAD Files
-
