The store will not work correctly in the case when cookies are disabled.
14200
10 & 25 Series T-Matic Connector
- Internal connector that requires no machining
- Compatible with 10 and 25 Series profiles
- Infinite positioning along the T-Slot profile
- Two ways to install: Slide into the end of profile or install on captivated profiles with roll-in T-nut
- Holding force exceeding 100 lbs and torsional strength over 130 in-lbs.
- Left-handed barrel thread and self-retained screw to support ease of installation.
- Install barrel thread with 5mm ball end power bit (PN65-6091). Use 4mm ball end hex wrench for screw (PN 65-6097).
- Internal connector that requires no machining
- Compatible with 10 and 25 Series profiles
- Infinite positioning along the T-Slot profile
- Two ways to install: Slide into the end of profile or install on captivated profiles with roll-in T-nut
- Holding force exceeding 100 lbs and torsional strength over 130 in-lbs.
- Left-handed barrel thread and self-retained screw to support ease of installation.
- Install barrel thread with 5mm ball end power bit (PN65-6091). Use 4mm ball end hex wrench for screw (PN 65-6097).
Total Price
................................................................................................................................
$4.85
Weight |
0.033100 |
Series |
10 Series, 25 Series |
Material |
Steel |
Color |
Silver |
A |
1.259" (32.00mm) |
B |
0.240" (6.10mm) |
C |
N/A |
D |
0.390" (9.90mm) |
E |
M9 x 1.5 |
F |
M5 x 33mm SHCS |
G |
0.571" (14.50mm) |
H |
0.137" (3.50mm) |
- Internal connector that requires no machining
- Compatible with 10 and 25 Series profiles
- Infinite positioning along the T-Slot profile
- Two ways to install: Slide into the end of profile or install on captivated profiles with roll-in T-nut
- Holding force exceeding 100 lbs and torsional strength over 130 in-lbs.
- Left-handed barrel thread and self-retained screw to support ease of installation.
- Install barrel thread with 5mm ball end power bit (PN65-6091). Use 4mm ball end hex wrench for screw (PN 65-6097).
Product Specs
- Product Details
-
Weight |
0.033100 |
Series |
10 Series, 25 Series |
Material |
Steel |
Color |
Silver |
A |
1.259" (32.00mm) |
B |
0.240" (6.10mm) |
C |
N/A |
D |
0.390" (9.90mm) |
E |
M9 x 1.5 |
F |
M5 x 33mm SHCS |
G |
0.571" (14.50mm) |
H |
0.137" (3.50mm) |
- Description
- Internal connector that requires no machining
- Compatible with 10 and 25 Series profiles
- Infinite positioning along the T-Slot profile
- Two ways to install: Slide into the end of profile or install on captivated profiles with roll-in T-nut
- Holding force exceeding 100 lbs and torsional strength over 130 in-lbs.
- Left-handed barrel thread and self-retained screw to support ease of installation.
- Install barrel thread with 5mm ball end power bit (PN65-6091). Use 4mm ball end hex wrench for screw (PN 65-6097).
- CAD Files