Toggle Nav
Design with AQX and buy online Design with AQX and buy online

14166

10 & 25 Series M4 Standard Drop-in T-Nut

The standard drop-in T-nut is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. It has ridges that bite into the profile surface, creating a strong connection. The standard drop-in T-nut is available with options in size, material, thread, and finish.

The standard drop-in T-nut is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. It has ridges that bite into the profile surface, creating a strong connection. The standard drop-in T-nut is available with options in size, material, thread, and finish.

Total Price
................................................................................................................................
$2.74
Write Your Own Review
You're reviewing:14166