Related Products
-
Part No. 75-3556$1.74Bolt Assembly: M4 x 10mm Black SHCS with M4 Standard Drop-In T-Nut - Bright Zinc
11-4510
M4 x 10.00mm Socket Head Cap Screw (SHCS)
M4 x 10.00mm Socket Head Cap Screw (SHCS)
| ESD Safe | Yes |
| Series | Metric |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| A | 7.00mm |
| B | 3.00mm |
| C | 3.91mm |
| D (Length) | 10.00mm |
| E (Thread) | M4 X 0.7 |
| Thread Length | Full Thread |
| Weight | 0.003000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Steel Finish Zinc Color Black A 7.00mm B 3.00mm C 3.91mm D (Length) 10.00mm E (Thread) M4 X 0.7 Thread Length Full Thread Weight 0.003000
-
-
CAD Files
-
CAD Files
-

