Related Products
-
Part No. 11-4310$0.56M4 x 10.00mm Button Head Socket Cap Screw (BHSCS) -
Part No. 75-3552$0.71Bolt Assembly: M4 x 10.00mm Black FHSCS with Slide-In Economy T-Nut Block - Bright Zinc -
Part No. 11-4710$0.37M4 x 10.00mm Flat Head Socket Cap Screw (FHSCS)
My Wish Lists
()14159
M4 Slide-in Economy T-Nut Block
M4 Slide-in Economy T-Nut Block
The slide-in economy T-nut block is a fastening option that loads from the profile ends. It is the most cost-effective slide-in T-nut and also provides infinite positioning along the profile T-slot. This fastener is available in a variety of sizes and threads.
| ESD Safe | Yes |
| Series | 20 Series |
| Material | Steel |
| Grade | ST50 |
| Process | Stamped |
| Finish | Bright Zinc |
| Color | Silver |
| A | 9.00mm |
| B | 9.00mm |
| C (Thread) | M4 X 0.7 |
| D | 3.00mm |
| Weight | 0.003000 |
The slide-in economy T-nut block is a fastening option that loads from the profile ends. It is the most cost-effective slide-in T-nut and also provides infinite positioning along the profile T-slot. This fastener is available in a variety of sizes and threads.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 20 Series Material Steel Grade ST50 Process Stamped Finish Bright Zinc Color Silver A 9.00mm B 9.00mm C (Thread) M4 X 0.7 D 3.00mm Weight 0.003000
-
- Description
The slide-in economy T-nut block is a fastening option that loads from the profile ends. It is the most cost-effective slide-in T-nut and also provides infinite positioning along the profile T-slot. This fastener is available in a variety of sizes and threads.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-