Related Products
-
Part No. 75-3552$0.71Bolt Assembly: M4 x 10.00mm Black FHSCS with Slide-In Economy T-Nut Block - Bright Zinc
My Wish Lists
()
Last Added Items
You have no items in your wish list.
11-4710
M4 x 10.00mm Flat Head Socket Cap Screw (FHSCS)
M4 x 10.00mm Flat Head Socket Cap Screw (FHSCS)
| ESD Safe | Yes |
| Series | Metric |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| A | 8.25mm |
| B | 2.50mm |
| C | 2.48mm |
| D (Length) | 10.00mm |
| E (Thread) | M4 X 0.7 |
| Thread Length | Full Thread |
| Weight | 0.002000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Steel Finish Zinc Color Black A 8.25mm B 2.50mm C 2.48mm D (Length) 10.00mm E (Thread) M4 X 0.7 Thread Length Full Thread Weight 0.002000
-
-
CAD Files
-
CAD Files
-

