Related Products
14037
30 Series, M10 Center Tap Base Plate
The 5 hole – die-cast center tap base plate has a black finish. It mounts leveling feet and threaded stem casters, and is commonly used on profiles with eight slots to center mount the foot or caster. This base plate can also be used on a profile side. It requires a tap to mount to a profile end. Additional Information: When using an M12 socket head cap screw (SHCS) the base plate can only be mounted to the profile end.
| ESD Safe | Yes |
| Series | 30 Series |
| Material | Zinc |
| Grade | N/A |
| Process | Die Cast |
| Finish | Powder Coat |
| Color | Black |
| A | 30.00mm |
| B | 15.00mm |
| C | 60.00mm |
| D | 30.00mm |
| E | 15.00mm |
| F | 30.00mm |
| G | 30.00mm |
| H | M8 SHCS |
| J | M10 X 1.50 |
| K | 12.00mm |
| L | 60.00mm |
| Weight | 0.352000 |
The 5 hole – die-cast center tap base plate has a black finish. It mounts leveling feet and threaded stem casters, and is commonly used on profiles with eight slots to center mount the foot or caster. This base plate can also be used on a profile side. It requires a tap to mount to a profile end. Additional Information: When using an M12 socket head cap screw (SHCS) the base plate can only be mounted to the profile end.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-8512 | 4 | M8 x 12.00mm Socket Head Cap Screw (SHCS) | |
| 13095 | 4 | M8 Short Self-Aligning Roll-in T-Nut with Spring Leaf |
Mount to Profile End
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-8520 | 4 | M8 x 20.00mm Socket Head Cap Screw (SHCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 30 Series Material Zinc Grade N/A Process Die Cast Finish Powder Coat Color Black A 30.00mm B 15.00mm C 60.00mm D 30.00mm E 15.00mm F 30.00mm G 30.00mm H M8 SHCS J M10 X 1.50 K 12.00mm L 60.00mm Weight 0.352000
-
- Description
- The 5 hole – die-cast center tap base plate has a black finish. It mounts leveling feet and threaded stem casters, and is commonly used on profiles with eight slots to center mount the foot or caster. This base plate can also be used on a profile side. It requires a tap to mount to a profile end. Additional Information: When using an M12 socket head cap screw (SHCS) the base plate can only be mounted to the profile end.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-

