Related Products
13001
Central Connector Cap
Central Connector Cap
The central connector cap is used to cover the bore of the central connector. It prevents dust and debris buildup while providing an aesthetic appearance. Helpful Hint: Use a soft-faced mallet for easy installation.
| ESD Safe | No |
| Series | 45 Series |
| Material | Nylon |
| Color | Black |
| A | 12.00mm |
| B | 10.50mm |
| C | 6.40mm |
| D | 17.00mm |
| Weight | 0.002200 |
The central connector cap is used to cover the bore of the central connector. It prevents dust and debris buildup while providing an aesthetic appearance. Helpful Hint: Use a soft-faced mallet for easy installation.
Product Specs
- Product Details
-
ESD Safe No Series 45 Series Material Nylon Color Black A 12.00mm B 10.50mm C 6.40mm D 17.00mm Weight 0.002200
-
- Description
The central connector cap is used to cover the bore of the central connector. It prevents dust and debris buildup while providing an aesthetic appearance. Helpful Hint: Use a soft-faced mallet for easy installation.
-
CAD Files
-
CAD Files
-

