Related Products
-
Part No. 20-2040$0.5620mm X 40mm T-Slotted Profile - Six Open T-Slots
13184
20 Series M4 Standard Anchor Fastener Assembly
The standard anchor fastener assembly is comprised of a socket head cap screw, cam, and T-nut. It is one of the strongest internal fastening methods, offering a long-lasting connection. The anchor fastener provides infinite positioning along the mating profile’s T-slot, allowing a large degree of adjustability. The anchor fastener provides 90 degree, flush, vibration resistant connections, especially convenient where space restrictions apply. This connection method requires a counterbore machining service on the mounting profile. Additional Information: Cams are available separately (without the socket head cap screw and T-nut) for instances where you want to create your own custom assembly.
| ESD Safe | Yes |
| Series | 20 Series |
| T-Nut | Roll-in w/ Ball Spring |
| Material | Zinc |
| Cam Color | Bright |
| A | 16.90mm |
| B | 5.00mm |
| C | 7.90mm |
| D | 4.20mm |
| E | 11.80mm |
| F | 11.85mm |
| G | 8.50mm |
| H | M4 X 14mm SHCS |
| Weight | 0.020000 |
The standard anchor fastener assembly is comprised of a socket head cap screw, cam, and T-nut. It is one of the strongest internal fastening methods, offering a long-lasting connection. The anchor fastener provides infinite positioning along the mating profile’s T-slot, allowing a large degree of adjustability. The anchor fastener provides 90 degree, flush, vibration resistant connections, especially convenient where space restrictions apply. This connection method requires a counterbore machining service on the mounting profile. Additional Information: Cams are available separately (without the socket head cap screw and T-nut) for instances where you want to create your own custom assembly.
Product Specs
- Product Details
-
ESD Safe Yes Series 20 Series T-Nut Roll-in w/ Ball Spring Material Zinc Cam Color Bright A 16.90mm B 5.00mm C 7.90mm D 4.20mm E 11.80mm F 11.85mm G 8.50mm H M4 X 14mm SHCS Weight 0.020000
-
- Description
- The standard anchor fastener assembly is comprised of a socket head cap screw, cam, and T-nut. It is one of the strongest internal fastening methods, offering a long-lasting connection. The anchor fastener provides infinite positioning along the mating profile’s T-slot, allowing a large degree of adjustability. The anchor fastener provides 90 degree, flush, vibration resistant connections, especially convenient where space restrictions apply. This connection method requires a counterbore machining service on the mounting profile. Additional Information: Cams are available separately (without the socket head cap screw and T-nut) for instances where you want to create your own custom assembly.
-
CAD Files
-
CAD Files
-

