Related Products
-
Part No. 45-4590$2.5245mm X 90mm T-Slotted Profile - Six Open T-Slots -
Part No. 45-9090$4.2990mm X 90mm T-Slotted Profile - Eight Open T-Slots -
Part No. 45-4545$1.0245mm X 45mm T-Slotted Profile - Four Open T-Slots
13175
M8 x 40.00mm Drop-In T-Slot Stud Assembly
M8 x 40.00mm Drop-In T-Slot Stud Assembly
| ESD Safe | Yes |
| Series | 45 Series |
| Material | Steel |
| Finish | Zinc |
| Color | Bright |
| A | 19.40mm |
| B | 10.00mm |
| C | 5.80mm |
| D (Length) | 40.00mm |
| E | 8.50mm |
| F | 3.00mm |
| G (Thread) | M8 x 1.25 |
| Weight | 0.041000 |
Product Specs
- Product Details
-
ESD Safe Yes Series 45 Series Material Steel Finish Zinc Color Bright A 19.40mm B 10.00mm C 5.80mm D (Length) 40.00mm E 8.50mm F 3.00mm G (Thread) M8 x 1.25 Weight 0.041000
-
-
CAD Files
-
CAD Files
-