Related Products
-
Part No. 13-6416$0.56M6 x 16.00mm Flanged Button Head Socket Cap Screw (FBHSCS)
My Wish Lists
()
Last Added Items
You have no items in your wish list.
13024
M6 Self-Aligning Slide-in T-Nut
M6 Self-Aligning Slide-in T-Nut
The self-aligning slide-in T-nut is a strong fastening option that loads from the profile ends. The projection on the T-nut aligns it in the T-slot for easy assembly. This fastener is available in a variety of sizes and threads.
| ESD Safe | Yes |
| Series | 15 Series, 30 Series, 40 Series |
| Material | Steel |
| Grade | 1045 |
| Finish | Zinc |
| Color | Bright |
| A | 16.00mm |
| B | 16.00mm |
| C (Thread) | M6 X 1.0 |
| D | 1.80mm |
| E | 7.80mm |
| F | 6.00mm |
| Weight | 0.017000 |
The self-aligning slide-in T-nut is a strong fastening option that loads from the profile ends. The projection on the T-nut aligns it in the T-slot for easy assembly. This fastener is available in a variety of sizes and threads.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series, 30 Series, 40 Series Material Steel Grade 1045 Finish Zinc Color Bright A 16.00mm B 16.00mm C (Thread) M6 X 1.0 D 1.80mm E 7.80mm F 6.00mm Weight 0.017000
-
- Description
- The self-aligning slide-in T-nut is a strong fastening option that loads from the profile ends. The projection on the T-nut aligns it in the T-slot for easy assembly. This fastener is available in a variety of sizes and threads.
-
CAD Files
-
CAD Files
-
