Related Products
13006
M10.6 x 30.00mm Connecting Screws (CS) - Tri-Lobe Thread Forming Screw
M10.6 x 30.00mm Connecting Screws (CS) - Tri-Lobe Thread Forming Screw
| ESD Safe | Yes |
| Series | Metric |
| Material | Steel |
| Finish | Zinc |
| Color | Bright |
| A | 20.00mm |
| B | T-50 |
| C | 6.00mm |
| D (Length) | 30.00mm |
| E (Thread) | M10.6 x 1.5 |
| Thread Length | 23.00mm |
| Weight | 0.055000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Steel Finish Zinc Color Bright A 20.00mm B T-50 C 6.00mm D (Length) 30.00mm E (Thread) M10.6 x 1.5 Thread Length 23.00mm Weight 0.055000
-
-
CAD Files
-
CAD Files
-

