Related Products
-
Part No. 45-4545$1.0245mm X 45mm T-Slotted Profile - Four Open T-Slots -
Part No. 45-4545-Lite$0.7745mm X 45mm Lite T-Slotted Profile - Four Open T-Slots
My Wish Lists
()14137
45 Series Plate Connector
45 Series Plate Connector
The plate connector is a strong external fastening method offering a long-lasting connection. The plate connector loads from the side or end of the profile and forms a 90 degree connection. The plate connector allows users to mount to the mating profile.
| ESD Safe | Yes |
| Series | 45 Series |
| Material | Zinc |
| Finish | Natural |
| A | 44.50mm |
| B | 24.50mm |
| C | 13.00mm |
| D | 10.00mm |
| E | 32.00mm |
| F | 14.70mm |
| G | 6.50mm |
| H | 13.00mm |
| J | 7.00mm |
| K | 11.00mm |
| Weight | 0.203000 |
The plate connector is a strong external fastening method offering a long-lasting connection. The plate connector loads from the side or end of the profile and forms a 90 degree connection. The plate connector allows users to mount to the mating profile.
Mount To Profile
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 13004 | 1 | M12 x 30.00mm Connecting Screws (CS) | |
| 11-6516 | 2 | M6 x 16.00mm Socket Head Cap Screw (SHCS) | |
| 13129 | 2 | 45 Series M6 Standard Drop-in T-Nut |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 45 Series Material Zinc Finish Natural A 44.50mm B 24.50mm C 13.00mm D 10.00mm E 32.00mm F 14.70mm G 6.50mm H 13.00mm J 7.00mm K 11.00mm Weight 0.203000
-
- Description
The plate connector is a strong external fastening method offering a long-lasting connection. The plate connector loads from the side or end of the profile and forms a 90 degree connection. The plate connector allows users to mount to the mating profile.
- Sugg. Hardware
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-