Related Products
-
Part No. 40-2135$20.4340 Series 3 Hole - Center Tap Base Plate - 40mm x 80mm with M12 Tap
My Wish Lists
()12192
Swivel Foot Extended Base
Swivel Foot Extended Base
The swivel foot extended base is a heavy-duty leveling foot with a powder coat which provides extra durability. The extension includes a through-hole to secure directly to a solid concrete floor with a wedge floor anchor. This base requires a swivel foot threaded stem.
| ESD Safe | No |
| Series | Fractional, Metric |
| Material | Die Cast Zinc |
| Process | Die Cast |
| Finish | Powder Coated |
| Color | Black |
| A | 3.110" |
| B | .709" |
| C | .079" |
| D | 5.275" |
| E | 2.559" |
| F | .445" |
| G | .551" |
| Load Capacity | 6600.00 lb |
| Weight | 0.969000 |
The swivel foot extended base is a heavy-duty leveling foot with a powder coat which provides extra durability. The extension includes a through-hole to secure directly to a solid concrete floor with a wedge floor anchor. This base requires a swivel foot threaded stem.
Product Specs
- Product Details
-
ESD Safe No Series Fractional, Metric Material Die Cast Zinc Process Die Cast Finish Powder Coated Color Black A 3.110" B .709" C .079" D 5.275" E 2.559" F .445" G .551" Load Capacity 6600.00 lb Weight 0.969000
-
- Description
The swivel foot extended base is a heavy-duty leveling foot with a powder coat which provides extra durability. The extension includes a through-hole to secure directly to a solid concrete floor with a wedge floor anchor. This base requires a swivel foot threaded stem.
-
CAD Files
-
CAD Files
-

