Related Products
12402
Swivel Foot Threaded Stem: M12 x 100.00mm
Swivel Foot Threaded Stem: M12 x 100.00mm
The swivel foot threaded stem is used with swivel bases and is available in zinc-plated or stainless steel. There are options for medium or heavy-duty applications.
| ESD Safe | No |
| Series | Metric |
| Material | Steel |
| Grade | 5.8 |
| Process | Machined |
| Finish | Zinc |
| Color | Bright |
| A | 14.00mm |
| B | 100.00mm |
| C | 7.50mm |
| D | M12 x 1.75 |
| Load Capacity | 726.00 kg |
| Weight | 0.095000 |
The swivel foot threaded stem is used with swivel bases and is available in zinc-plated or stainless steel. There are options for medium or heavy-duty applications.
Product Specs
- Product Details
-
ESD Safe No Series Metric Material Steel Grade 5.8 Process Machined Finish Zinc Color Bright A 14.00mm B 100.00mm C 7.50mm D M12 x 1.75 Load Capacity 726.00 kg Weight 0.095000
-
- Description
- The swivel foot threaded stem is used with swivel bases and is available in zinc-plated or stainless steel. There are options for medium or heavy-duty applications.
-
CAD Files
-
CAD Files
-
