Related Products
40-2135
40 Series 3 Hole - Center Tap Base Plate - 40mm x 80mm with M12 Tap
40 Series 3 Hole - Center Tap Base Plate - 40mm x 80mm with M12 Tap
The 3 hole – center tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters, and is commonly used on a rectangular profile end to center mount the foot or caster. The 3 hole – center tap base plate can also be used on a profile side. It requires a tap to mount to a profile end.
The 3 hole – center tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters, and is commonly used on a rectangular profile end to center mount the foot or caster. The 3 hole – center tap base plate can also be used on a profile side. It requires a tap to mount to a profile end.
| ESD Safe | Yes |
| Series | 40 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| A | 40.00mm |
| B | 20.00mm |
| C | 40.00mm |
| D | 20.00mm |
| E | 40.00mm |
| F | M12 x 1.75 |
| G | M8 SHCS |
| H | 19.00mm |
| J | 80.00mm |
| Weight | 0.324000 |
The 3 hole – center tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters, and is commonly used on a rectangular profile end to center mount the foot or caster. The 3 hole – center tap base plate can also be used on a profile side. It requires a tap to mount to a profile end.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3430 | 2 | Bolt Assembly: M8 x 20.00mm Blue SHCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc |
Mount to Profile End
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 13-8525 | 2 | M8 x 25.00mm Socket Head Cap Screw (SHCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Clear A 40.00mm B 20.00mm C 40.00mm D 20.00mm E 40.00mm F M12 x 1.75 G M8 SHCS H 19.00mm J 80.00mm Weight 0.324000
-
- Description
The 3 hole – center tap base plate is made of anodized aluminum to withstand daily use and wear and tear. It mounts leveling feet and threaded stem casters, and is commonly used on a rectangular profile end to center mount the foot or caster. The 3 hole – center tap base plate can also be used on a profile side. It requires a tap to mount to a profile end.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-

