Related Products
- Part No. 12213
Total Price
................................................................................................................................ - Part No. 40-2140
Total Price
................................................................................................................................ - Part No. 2135
Total Price
................................................................................................................................ - Part No. 12402
Total Price
................................................................................................................................ - Part No. 40-8080
Total Price
................................................................................................................................
My Wish Lists
()12182
Swivel Foot Base
Swivel Foot Base
The swivel foot base is made of stainless steel. It is a heavy-duty leveling foot with a rubber pad that provides resistance to vibration, making it useful for precision applications. There are load capacity options available ranging from 4400-8800 pounds (1995.80-3991.61 kilograms). The swivel foot base requires a threaded stem.
The swivel foot base is made of stainless steel. It is a heavy-duty leveling foot with a rubber pad that provides resistance to vibration, making it useful for precision applications. There are load capacity options available ranging from 4400-8800 pounds (1995.80-3991.61 kilograms). The swivel foot base requires a threaded stem.
Total Price
................................................................................................................................Series | Fractional, Metric |
Material | Stainless Steel / Thermoplastic Elastomer |
Process | Metal Injection Molded |
Finish | Stainless |
Color | Satin / Black |
A | 20.00mm |
B | 79.00mm |
C | 2.00mm |
Load Capacity | 8,000 lb / 3991.61 kg |
Weight | 0.896000 |
The swivel foot base is made of stainless steel. It is a heavy-duty leveling foot with a rubber pad that provides resistance to vibration, making it useful for precision applications. There are load capacity options available ranging from 4400-8800 pounds (1995.80-3991.61 kilograms). The swivel foot base requires a threaded stem.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
Series Fractional, Metric Material Stainless Steel / Thermoplastic Elastomer Process Metal Injection Molded Finish Stainless Color Satin / Black A 20.00mm B 79.00mm C 2.00mm Load Capacity 8,000 lb / 3991.61 kg Weight 0.896000
-
- Description
The swivel foot base is made of stainless steel. It is a heavy-duty leveling foot with a rubber pad that provides resistance to vibration, making it useful for precision applications. There are load capacity options available ranging from 4400-8800 pounds (1995.80-3991.61 kilograms). The swivel foot base requires a threaded stem.
- CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-