Related Products
-
Part No. 2135$20.4315 Series 3 Hole - Center Tap Base Plate: 1.50” x 3.00” with 1/2-13 Tap
12213
Swivel Foot Threaded Stem: 1/2-13 x 1.500"
Swivel Foot Threaded Stem: 1/2-13 x 1.500"
The swivel foot threaded stem is used with swivel bases and is available in zinc-plated or stainless steel. There are options for medium or heavy-duty applications.
| ESD Safe | No |
| Series | Fractional |
| Material | Stainless Steel |
| Grade | 304 |
| Process | Machined |
| Finish | Stainless |
| Color | Natural |
| A | 9/16 |
| B | 1.500" |
| C | .295" |
| D | 1/2-13 |
| Load Capacity | 1600.00 lb |
| Weight | 0.112000 |
The swivel foot threaded stem is used with swivel bases and is available in zinc-plated or stainless steel. There are options for medium or heavy-duty applications.
Product Specs
- Product Details
-
ESD Safe No Series Fractional Material Stainless Steel Grade 304 Process Machined Finish Stainless Color Natural A 9/16 B 1.500" C .295" D 1/2-13 Load Capacity 1600.00 lb Weight 0.112000
-
- Description
- The swivel foot threaded stem is used with swivel bases and is available in zinc-plated or stainless steel. There are options for medium or heavy-duty applications.
-
CAD Files
-
CAD Files
-
