Related Products
-
Part No. 11-6718$0.53M6 x 18.00mm Flat Head Socket Cap Screw (FHSCS) -
Part No. 75-3639$2.42Bolt Assembly: SS M6 x 12.00mm FHSCS with Standard Slide-In T-Nut -
Part No. 3639$4.68Bolt Assembly: SS 1/4-20 x .500" FHSCS and Roll-In T-Nut with Flex Handle
12094
10 & 25 Series 4 Hole - Standard Stainless Steel Hinge
10 & 25 Series 4 Hole - Standard Stainless Steel Hinge
The 4 hole - standard stainless steel hinge is made of stainless steel with a plain finish. It is a higher-strength hinge that is commonly used to connect doors and plastic panels to T-slot profiles. The suggested hardware to mount the hinge to a T-slot profile can be found on the "Suggested Hardware" tab.
The 4 hole - standard stainless steel hinge is made of stainless steel with a plain finish. It is a higher-strength hinge that is commonly used to connect doors and plastic panels to T-slot profiles. The suggested hardware to mount the hinge to a T-slot profile can be found on the "Suggested Hardware" tab.
| ESD Safe | No |
| Series | 10 Series, 25 Series |
| Material | Stainless-Steel |
| Finish | Stainless |
| Process | Machined |
| Max Load | 50 Nm / 36.8 ft-Lbs. |
| A | 30.00mm |
| B | 50.00mm |
| C | 30.00mm |
| D | 25.00mm |
| E | 15.00mm |
| F | 6.30mm |
| G | 6.50mm |
| H | 6.00mm |
| Weight | 0.214000 |
The 4 hole - standard stainless steel hinge is made of stainless steel with a plain finish. It is a higher-strength hinge that is commonly used to connect doors and plastic panels to T-slot profiles. The suggested hardware to mount the hinge to a T-slot profile can be found on the "Suggested Hardware" tab.
Per Leaf Mount to T-slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3639 | 2 | Bolt Assembly: SS 1/4-20 x .500" FHSCS and Roll-In T-Nut with Flex Handle | |
| 75-3639 | 2 | Bolt Assembly: SS M6 x 12.00mm FHSCS with Standard Slide-In T-Nut |
Per Leaf Mount to Panel LTE .250" / 6mm
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-6718 | 2 | M6 x 18.00mm Flat Head Socket Cap Screw (FHSCS) | |
| 11-6065 | 2 | M6 Hex Nut | |
| 11-6041 | 2 | 6.51mm ID Washer |
Product Specs
- Product Details
-
ESD Safe No Series 10 Series, 25 Series Material Stainless-Steel Finish Stainless Process Machined Max Load 50 Nm / 36.8 ft-Lbs. A 30.00mm B 50.00mm C 30.00mm D 25.00mm E 15.00mm F 6.30mm G 6.50mm H 6.00mm Weight 0.214000
-
- Description
The 4 hole - standard stainless steel hinge is made of stainless steel with a plain finish. It is a higher-strength hinge that is commonly used to connect doors and plastic panels to T-slot profiles. The suggested hardware to mount the hinge to a T-slot profile can be found on the "Suggested Hardware" tab.
-
Sugg. Hardware
Per Leaf Mount to T-slot
Series Part Number Qty Description 
3639 2 Bolt Assembly: SS 1/4-20 x .500" FHSCS and Roll-In T-Nut with Flex Handle 
75-3639 2 Bolt Assembly: SS M6 x 12.00mm FHSCS with Standard Slide-In T-Nut Per Leaf Mount to Panel LTE .250" / 6mm
Series Part Number Qty Description 

11-6718 2 M6 x 18.00mm Flat Head Socket Cap Screw (FHSCS)


11-6065 2 M6 Hex Nut


11-6041 2 6.51mm ID Washer
-
CAD Files
-
CAD Files
-