Related Products
-
Part No. 75-3605$1.11Bolt Assembly: M6 x 18.00mm Black BHSCS with Washer and Hex Nut - Black Zinc -
Part No. 75-3603$0.91Bolt Assembly: M6 x 14.00mm Black BHSCS with Hex Nut - Black Zinc -
Part No. 75-3589$1.28Bolt Assembly: M6 x 20.00mm Black FHSCS with Washer and Hex Nut - Black Zinc
My Wish Lists
()
Last Added Items
You have no items in your wish list.
11-6065
M6 Hex Nut
M6 Hex Nut
| ESD Safe | Yes |
| Series | Metric |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| Type | Hex Nut |
| Mfg Standard | DIN 934 |
| A (Thread) | M6 x 1.0 |
| B | 9.89mm |
| C | 4.85mm |
| Weight | 0.005000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Steel Finish Zinc Color Black Type Hex Nut Mfg Standard DIN 934 A (Thread) M6 x 1.0 B 9.89mm C 4.85mm Weight 0.005000
-
-
CAD Files
-
CAD Files
-