Related Products
-
Part No. 75-3587$1.74Bolt Assembly: M6 x 18.00mm Black FHSCS with Standard Drop-In T-Nut - Bright Zinc -
Part No. 75-3585$1.77Bolt Assembly: M6 x 14.00mm Black FHSCS with Standard Drop-In T-Nut - Bright Zinc -
Part No. 11-6718$0.53M6 x 18.00mm Flat Head Socket Cap Screw (FHSCS)
My Wish Lists
()12065
30 to 45 Series 4 Hole - Transition Hinge
30 to 45 Series 4 Hole - Transition Hinge
The 4 hole - transition hinge is available in stainless steel or black powder-coat zinc. It is commonly used to mount larger doors or two profiles. This hinge can be used as a transition from 30 to 45 series profiles and can be easily assembled with the suggested mounting hardware which can be found on the "Suggested Hardware" tab.
The 4 hole - transition hinge is available in stainless steel or black powder-coat zinc. It is commonly used to mount larger doors or two profiles. This hinge can be used as a transition from 30 to 45 series profiles and can be easily assembled with the suggested mounting hardware which can be found on the "Suggested Hardware" tab.
| ESD Safe | No |
| Series | 30 Series to 45 Series |
| Material | Stainless-Steel |
| Grade | 316 |
| Finish | Stainless |
| Color | No |
| Process | Die Cast |
| Max Load | 60 Nm / 44 ft-Lbs. |
| A | 50.00mm |
| B | 30.00mm |
| C | 25.00mm |
| D | 38.00mm |
| E | M6 FHSCS |
| F | 28.00mm |
| G | 15.00mm |
| H | 6.00mm |
| J | 6.00mm |
| K | 6.00mm |
| L | 63.00mm |
| Weight | 0.283000 |
The 4 hole - transition hinge is available in stainless steel or black powder-coat zinc. It is commonly used to mount larger doors or two profiles. This hinge can be used as a transition from 30 to 45 series profiles and can be easily assembled with the suggested mounting hardware which can be found on the "Suggested Hardware" tab.
Per Leaf Mount to T-slot
| Series | Part Number | Qty | Description | ||
|---|---|---|---|---|---|
| 75-3585 | 2 | Bolt Assembly: M6 x 14.00mm Black FHSCS with Standard Drop-In T-Nut - Bright Zinc | |||
| And | 75-3587 | 2 | Bolt Assembly: M6 x 18.00mm Black FHSCS with Standard Drop-In T-Nut - Bright Zinc |
Per Leaf Mount to Panel LTE .250" / 6mm
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-6718 | 2 | M6 x 18.00mm Flat Head Socket Cap Screw (FHSCS) | |
| 11-6065 | 2 | M6 Hex Nut | |
| 11-6041 | 2 | 6.51mm ID Washer |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 30 Series to 45 Series Material Stainless-Steel Grade 316 Finish Stainless Color No Process Die Cast Max Load 60 Nm / 44 ft-Lbs. A 50.00mm B 30.00mm C 25.00mm D 38.00mm E M6 FHSCS F 28.00mm G 15.00mm H 6.00mm J 6.00mm K 6.00mm L 63.00mm Weight 0.283000
-
- Description
The 4 hole - transition hinge is available in stainless steel or black powder-coat zinc. It is commonly used to mount larger doors or two profiles. This hinge can be used as a transition from 30 to 45 series profiles and can be easily assembled with the suggested mounting hardware which can be found on the "Suggested Hardware" tab.
-
Sugg. Hardware
Per Leaf Mount to T-slot
Series Part Number Qty Description 
75-3585 2 Bolt Assembly: M6 x 14.00mm Black FHSCS with Standard Drop-In T-Nut - Bright Zinc And 
75-3587 2 Bolt Assembly: M6 x 18.00mm Black FHSCS with Standard Drop-In T-Nut - Bright Zinc Per Leaf Mount to Panel LTE .250" / 6mm
Series Part Number Qty Description 

11-6718 2 M6 x 18.00mm Flat Head Socket Cap Screw (FHSCS)


11-6065 2 M6 Hex Nut


11-6041 2 6.51mm ID Washer
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-