12031
2 Hole - 18mm Slotted Inside Corner Bracket Cover Cap
2 Hole - 18mm Slotted Inside Corner Bracket Cover Cap
2 Hole - 18mm Slotted Inside Corner Bracket Cover Cap
Series | 10 Series, 20 Series, 25 Series |
Material | PA6 GF 30 |
A | 9.50mm |
B | 28.60mm |
C | 2.00mm |
D | 17.60mm |
Weight | 0.004000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Series | 10 Series, 20 Series, 25 Series |
Material | PA6 GF 30 |
A | 9.50mm |
B | 28.60mm |
C | 2.00mm |
D | 17.60mm |
Weight | 0.004000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Sign up for an 80/20 account to take advantage of order tracking and history, as well as faster checkout on subsequent orders.