Related Products
-
Part No. 12031$0.792 Hole - 18mm Slotted Inside Corner Bracket Cover Cap -
Part No. 75-3581$0.90Bolt Assembly: M5 x 8.00mm Black BHSCS with Slide-In Economy T-Nut Block - Bright Zinc
My Wish Lists
()14060
20 Series 2 Hole - 18mm Slotted Inside Corner Bracket with Dual Support
The 2 hole - 18mm slotted inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. The dual support provides additional strength while the slotted mounting holes allow for greater adjustability between the connecting profiles. Brackets with a slot tab on the support help to line up the profile with the bracket and prevent rotation. This fastener requires no machining services and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | 20 Series |
| Material | Aluminum |
| Finish | Natural |
| Slot Tab | Yes |
| A | 18.00mm |
| B | 18.00mm |
| C | 2.00mm |
| D | 10.50mm |
| E | 9.00mm |
| F | 3.00mm |
| G | 7.00mm |
| H | 2.00mm |
| J | 5.30mm |
| K | 18.00mm |
| L | 4.75mm |
| Weight | 0.009800 |
The 2 hole - 18mm slotted inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. The dual support provides additional strength while the slotted mounting holes allow for greater adjustability between the connecting profiles. Brackets with a slot tab on the support help to line up the profile with the bracket and prevent rotation. This fastener requires no machining services and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3581 | 2 | Bolt Assembly: M5 x 8.00mm Black BHSCS with Slide-In Economy T-Nut Block - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 20 Series Material Aluminum Finish Natural Slot Tab Yes A 18.00mm B 18.00mm C 2.00mm D 10.50mm E 9.00mm F 3.00mm G 7.00mm H 2.00mm J 5.30mm K 18.00mm L 4.75mm Weight 0.009800
-
- Description
- The 2 hole - 18mm slotted inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. The dual support provides additional strength while the slotted mounting holes allow for greater adjustability between the connecting profiles. Brackets with a slot tab on the support help to line up the profile with the bracket and prevent rotation. This fastener requires no machining services and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
75-3581 2 Bolt Assembly: M5 x 8.00mm Black BHSCS with Slide-In Economy T-Nut Block - Bright Zinc
-
CAD Files
-
CAD Files
-
