Related Products
-
Part No. 1515-UL$0.741.50” X 1.50” Ultra-LiteT-Slotted Profile - Four Open T-Slots -
Part No. 1010$0.451.00” X 1.00” T-Slotted Profile - Four Open T-Slots -
Part No. 25-2525$0.4125mm X 25mm T-Slotted Profile - Four Open T-Slots -
Part No. 30-3030$0.4630mm X 30mm T-Slotted Profile - Four Open T-Slots
My Wish Lists
()12023
Heavy-Duty Door Latch
Heavy-Duty Door Latch
- Slim, concealed latch providing a strong and secure hold for doors, cabinets, and other enclosures.Â
- Latch connects to a standard SHCS on male profile.
- Holding force of 50 N / 11.25lbs for larger doors.Â
- Latch body and mounting screws included (t-nuts and SHCS sold separately).
- Compatible with 10, 15, 25, 30, 40, and 45 series t-slotted profiles. Â
- Slim, concealed latch providing a strong and secure hold for doors, cabinets, and other enclosures.Â
- Latch connects to a standard SHCS on male profile.
- Holding force of 50 N / 11.25lbs for larger doors.Â
- Latch body and mounting screws included (t-nuts and SHCS sold separately).
- Compatible with 10, 15, 25, 30, 40, and 45 series t-slotted profiles. Â
| ESD Safe | No |
| Series | 10 Series, 15 Series, 25 Series, 30 Series, 40 Series, 45 Series |
| Material | Zinc Die-Cast |
| A | .259" (6.59mm) |
| B | .374" (9.50mm) |
| C | .787" 20.00mm) |
| D | .301" (7.64mm) |
| E | 3.661" (93.00mm) |
| F | 2.756" (70.00mm) |
| Weight | 0.127000 |
- Slim, concealed latch providing a strong and secure hold for doors, cabinets, and other enclosures.Â
- Latch connects to a standard SHCS on male profile.
- Holding force of 50 N / 11.25lbs for larger doors.Â
- Latch body and mounting screws included (t-nuts and SHCS sold separately).
- Compatible with 10, 15, 25, 30, 40, and 45 series t-slotted profiles. Â
Latch Hardware
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 14164 | 2 | 10 & 25 Series M4 Standard Drop-in T-Nut | |
| 13113 | 2 | 30 Series M4 Standard Drop-in T-Nut | |
| 13114 | 2 | 15 & 40 Series M4 Standard Drop-in T-Nut | |
| 13123 | 2 | 45 Series M4 Standard Drop-in T-Nut |
Mount to T-Slot for Male Side of Latch
| Series | Part Number | Qty | Description | ||
|---|---|---|---|---|---|
| 11-6512 | 1 | M6 x 12.00mm Socket Head Cap Screw (SHCS) | |||
| And | 3873 | 1 | 10 Series M6 Standard Slide-in T-Nut | ||
| 11-6514 | 1 | M6 x 14.00mm Socket Head Cap Screw (SHCS) | |||
| And | 13024 | 1 | M6 Self-Aligning Slide-in T-Nut | ||
| 11-6516 | 1 | M6 x 16.00mm Socket Head Cap Screw (SHCS) | |||
| And | 13024 | 1 | M6 Self-Aligning Slide-in T-Nut | ||
| 11-6520 | 1 | M6 x 20.00mm Socket Head Cap Screw (SHCS) | |||
| And | 13048 | 1 | M6 Self-Aligning Slide-in T-Nut |
Product Specs
- Product Details
-
ESD Safe No Series 10 Series, 15 Series, 25 Series, 30 Series, 40 Series, 45 Series Material Zinc Die-Cast A .259" (6.59mm) B .374" (9.50mm) C .787" 20.00mm) D .301" (7.64mm) E 3.661" (93.00mm) F 2.756" (70.00mm) Weight 0.127000
-
- Description
- Slim, concealed latch providing a strong and secure hold for doors, cabinets, and other enclosures.Â
- Latch connects to a standard SHCS on male profile.
- Holding force of 50 N / 11.25lbs for larger doors.Â
- Latch body and mounting screws included (t-nuts and SHCS sold separately).
- Compatible with 10, 15, 25, 30, 40, and 45 series t-slotted profiles. Â
-
Sugg. Hardware
Latch Hardware
Series Part Number Qty Description 

14164 2 10 & 25 Series M4 Standard Drop-in T-Nut

13113 2 30 Series M4 Standard Drop-in T-Nut


13114 2 15 & 40 Series M4 Standard Drop-in T-Nut

13123 2 45 Series M4 Standard Drop-in T-Nut
Mount to T-Slot for Male Side of Latch
Series Part Number Qty Description 

11-6512 1 M6 x 12.00mm Socket Head Cap Screw (SHCS)
And 

3873 1 10 Series M6 Standard Slide-in T-Nut

11-6514 1 M6 x 14.00mm Socket Head Cap Screw (SHCS)
And 
13024 1 M6 Self-Aligning Slide-in T-Nut 

11-6516 1 M6 x 16.00mm Socket Head Cap Screw (SHCS)
And 

13024 1 M6 Self-Aligning Slide-in T-Nut 
11-6520 1 M6 x 20.00mm Socket Head Cap Screw (SHCS)
And 
13048 1 M6 Self-Aligning Slide-in T-Nut
-
CAD Files
-
CAD Files
-