Related Products
-
Part No. 45-4545$1.0245mm X 45mm T-Slotted Profile - Four Open T-Slots -
Part No. 45-4590$2.5245mm X 90mm T-Slotted Profile - Six Open T-Slots
My Wish Lists
()12013
45 Series Reduction T-Slot Cover
45 Series Reduction T-Slot Cover
LENGTH: 2M
The reduction T-slot cover slopes inward to create a flat surface and adds a finishing look while preventing dust and debris build up. It covers wires and tubes in the T-slot channel. It can also be used as panel gasket . Tip: Use a soft face mallet to tap the cover into the T-slot. This can also be used as a panel gasket.
LENGTH: 2M
The reduction T-slot cover slopes inward to create a flat surface and adds a finishing look while preventing dust and debris build up. It covers wires and tubes in the T-slot channel. It can also be used as panel gasket . Tip: Use a soft face mallet to tap the cover into the T-slot. This can also be used as a panel gasket.
| ESD Safe | No |
| Series | 45 Series |
| Material | Polypropylene |
| Finish | Matte |
| Color | Black |
| Process | Extruded |
| A | 12.80mm |
| B | .79mm |
| C | 10.21mm |
| D | 13.69mm |
| E | n/a |
| F | 3.51mm |
| Gasket Panel Thickness | 2 - 6mm |
| Weight | 0.121000 |
LENGTH: 2M
The reduction T-slot cover slopes inward to create a flat surface and adds a finishing look while preventing dust and debris build up. It covers wires and tubes in the T-slot channel. It can also be used as panel gasket . Tip: Use a soft face mallet to tap the cover into the T-slot. This can also be used as a panel gasket.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 45 Series Material Polypropylene Finish Matte Color Black Process Extruded A 12.80mm B .79mm C 10.21mm D 13.69mm E n/a F 3.51mm Gasket Panel Thickness 2 - 6mm Weight 0.121000
-
- Description
LENGTH: 2M
The reduction T-slot cover slopes inward to create a flat surface and adds a finishing look while preventing dust and debris build up. It covers wires and tubes in the T-slot channel. It can also be used as panel gasket . Tip: Use a soft face mallet to tap the cover into the T-slot. This can also be used as a panel gasket.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
