Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
11-4516
M4 x 16.00mm Socket Head Cap Screw (SHCS)
M4 x 16.00mm Socket Head Cap Screw (SHCS)
| ESD Safe | Yes |
| Series | Metric |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| A | 7.00mm |
| B | 3.00mm |
| C | 3.91mm |
| D (Length) | 16.00mm |
| E (Thread) | M4 x 0.7 |
| Thread Length | Full Thread |
| Weight | 0.005000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Steel Finish Zinc Color Black A 7.00mm B 3.00mm C 3.91mm D (Length) 16.00mm E (Thread) M4 x 0.7 Thread Length Full Thread Weight 0.005000
-
-
CAD Files
-
CAD Files
-


